??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dirak
Description
6-1107 - Finger Pull Handle
Bill of material
213-0510.96-00285
Order number
213-0510.96-00285
Material
Aluminium, anodized
Length
28.5 mm
Length
35 mm
Length
22.2 mm
Height
27 mm
Height
20.5 mm
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
Download CAD models