??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dirak
Description
6-1105 - Bridge Handle, half round
Bill of material
213-0516.96-00100
Order number
213-0516.96-00100
Material
Aluminium, anodized
Length
100 mm
Length
108 mm
Length
92 mm
Height
40 mm
Height
32 mm
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
Download CAD models