??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
6.0 mm
Bill of material
HellermannTyton 155-46302
Identification
155-46302
Manufacturer Type Description
T50SOSSB6HE
Version
Bundle
mm
Short Description
Fixing Tie 160x4,6 black
Length L
160.0 mm
Length (L2)
0 mm
Width (W)
4.7 mm
Width (W2)
20.0 mm
Height (H2)
16.0 mm
Bundle ∅ max.
35.0 mm
Bundle ∅ min.
1.0 mm
Stud Ø
6.0 mm
Minimum retaining strength
170 N
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
500.000
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models