??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
Norgren
Description
5VS-400 - Series - Rotowink Indicators
Bill of material
5VS-402-000
Order code
Normal Colors
Actuated Colors
Thread Port
1/8 NPTF (Female)
Spacing
mm
Enter value for HUB
Spacing
mm
cm
inch
ft
Operating Pressure Ranges
10 to 125 psig (0.07 to 8.6 bar) bar
Maximum Pressure
125 psig (8.6 bar) bar
Actuation Pressure
10 psig (0.7 bar) bar
Deactuation Pressure
2 psig (0.14 bar) bar
Mounting Hole Ø
1.22'' (31.0 mm) mm
Temperature Range
35° to 150°F (2° to 66°C) °C
Datasheet
Product Datasheet (PDF)
Previews
3D
2D
Pobierz modele CAD