??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Springs
Description
59saro04 - colling
Bill of material
59saro04
Part number
59saro04
Power supply
24 VDC V
Venting type
Suction air flow
Current
13.3 A
Power consuption max
320 W
Weight
18 Kg
Material
Alluminium alloy + Zinc plated steel
Working temperature
0 to 80 °C
Max pressure
70 bar
IP
IP68
Previews
3D
Dimension
2D
Download CAD models