??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Springs
Description
59saro02 - colling
Bill of material
59saro02
Part number
59saro02
Power supply
24 VDC V
Venting type
Suction air flow
Current
2.9 A
Power consuption max
70 W
Weight
8 kg
Material
Alluminium alloy + Zinc plated steel
Working temperature
0 to 80 °C
Max pressure
70 bar
Ip
IP68
Previews
3D
Dimension
2D
Download CAD models