??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
59320
Bill of material
593209028
Part Number
593209028
Description
HMC Rectangular Industrial Male Terminal, Multi-Module Type, Reel
Maximum Current
13.0 A
Material - Plating Mating
Gold
Plating min - Mating
0.254 µm
Wire Size
16 AWG
Previews
3D
2D
Download CAD models