??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
58HT SRP EEG MHD - "TR-POWERHIGH" polyurethane wheels, aluminum center, rotating EEG MHD twin welded support
Bill of material
584674
Code
mm
Wheel diameter
mm
Wheel width
50+50 mm
Overall height
mm
Top plate outer dimensions
135x110 mm
Hole spacing
105x80 mm
Hole width
11 mm
Offset
mm
Load capacity 4km/h
daN
Load capacity 6km/h
daN
Weight
kg
Previews
3D
Dimension
2D
Download CAD models