??
Catalog navigation
Seleção de modelos em CAD
Available products: 3
HELP_VARIABLE
Company
Tellurerota
Description
58HT SPR/PT FR - "TR-POWERHIGH" polyurethane wheels, aluminum center, rotating support "PT" type plate with brake
Bill of material
585533
Code
Wheel diameter
mm
Wheel width
mm
Overall height
mm
Top plate outer dimensions
140x110 mm
Hole spacing
105x80 mm
Hole width
11 mm
Offset
70 mm
Swept radius
126 mm
Load capacity 4 km/h
daN
Load capacity 6 km/h
daN
Weight
kg
Previews
3D
Dimensão
2D
Baixar modelos em CAD