??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tellurerota
Description
58HT SF/PT - "TR-POWERHIGH" polyurethane wheels, aluminum center, fixed "PT" type support
Bill of material
585403
Code
Wheel diameter
mm
Wheel width
mm
Overall height
mm
Top plate outer dimensions
140x110 mm
Hole spacing
105x80 mm
Hole width
11 mm
Load capacity 4km/h
daN
Load capacity 6km/h
daN
Weight
kg
Previews
3D
Dimension
2D
Download CAD models