??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Tellurerota
Description
58HT SF FR EEG MHD_ - "TR-POWERHIGH" polyurethane wheels, aluminum center, fixed EEG MHD twin welded supports
Bill of material
585174
Code
mm
Wheel diameter
mm
Wheel width
50+50 mm
Overall height
mm
Top plate outer dimensions
135x175 mm
Hole spacing
105x80 mm
Hole width
11 mm
Load capacity 4km/h
daN
Load capacity 6km/h
daN
Weight
kg
미리보기
3D
치수도
2D
CAD모델 다운로드