??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
5889A1 - ComoScout 2x8U
Bill of material
KISTLER Type 5889A1
Type
5889A1
Measuring time
≤40 Min
Bandwidth
0.3...5 kHz
Dimensions excluding display
198x77x148 mm
Operating temperature
0...50 °C
Voltage supply
18...30 VDC
Power consumption excluding display
≤15 W
Power consumption including display
≤50 W
Protection class (installation frontside
53 IP
Materialnummer
000000000018045773
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D
Download CAD models