??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Maxon Motor
Description
586137
Bill of material
escon_508_module_asm
ORDERNO
escon_508_module_asm
analog inputs
2
analog outputs
2
auxiliary output voltage
+5 VDC, max. 10 mA
continuous output current icont
8 A
current controller
Yes
dc motors up to
400 W
dc tacho
Yes
digital hall sensors (ec motors)
Yes
digital incremental encoder (2-channel, differential)
Yes
digital incremental encoder (2-channel, single-ended)
Yes
digital incremental encoder (3-channel, differential)
Yes
digital inputs
2
digital outputs
2
dimension (height)
30.6 mm
dimension (length)
53.3 mm
dimension (width)
37.5 mm
ec motors up to
400 W
encoder signals
A, A, B, B
encoder supply voltage
+5 VDC, max. 70 mA
functionality of analog inputs
Set value, current limit, offset, speed ramp
functionality of analog outputs
current monitor, speed monitor, temperature, fixed value
functionality of digital inputs
Enable, enable CW, enable CCW, enable CW+CCW, enable + direction of rotation, stop, PWM set value, RC Servo set value, fixed set value
functionality of digital outputs
eady, speed comparator, current comparator, commutation frequency
graphical user interface
ESCON Studio
hall sensor signals
H1, H2, H3
hall sensor supply voltage
+5 VDC, max. 30 mA
humidity (non-condensing) (max.)
90 %
humidity (non-condensing) (min.)
5 %
installation program
ESCON Setup
max. efficiency
99 %
max. encoder input frequency
1 MHz
max. output current imax
15 A
max. output voltage (factor vcc)
0.98
max. speed (dc)
150000 rpm
max. speed (ec; 1 pole pair) block commutation
150000 rpm
max. time of peak output current imax
20 s
mounting
mountable on socket terminal strips pitch 2.54 mm, additional fixation with M2.5 threaded bolts
operating system
Windows 10, 8, 7, Windows XP SP3
operating voltage vcc (max.)
50 V
operating voltage vcc (min.)
10 V
protective functions
current limit, overcurrent, excess temperature, undervoltage, overvoltage, voltage transients, short-circuits in the motor cable
pwm clock frequency of power stage
53.6 kHz
resolution, range
12-bit, -4…+4V
resolution, range, circuit
12-bit, -10…+10V, differential
sampling rate pi current controller
53.6 kHz
sampling rate pi speed controller
5.36 kHz
speed controller (closed loop)
Yes
speed controller (open loop)
Yes
status indicator error
red LED
status indicator ready
green LED
temperature – extended range
+65…+92°C, Derating see Hardware Reference
temperature – operation (max.)
65 °C
temperature – operation (min.)
-40 °C
temperature – storage (max.)
85 °C
temperature – storage (min.)
-40 °C
usb 2.0 (full speed)
Yes
weight
84 g
without sensor (dc motors)
Yes
name
escon_508_module_asm
Previews
3D
2D
Descarga de modelos CAD