??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
58 SRP EEG MHD - "TR-POWERHIGH" polyurethane wheels, swivel top plate bracket type "EEG MHD"
Bill of material
588062
Code
Wheel diameter
mm
Wheel width
38+38
Overall height
mm
Top plate outer dimensions
135x110 mm
Hole spacing
105x80 mm
Hole width
11 mm
Offset
55 mm
Load capacity - 4 km/h
daN
Load capacity - 6 km/h
daN
Weight
kg
Previews
3D
Dimension
2D
Download CAD models