??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 4
HELP_VARIABLE
Company
Tellurerota
Description
58 SRP EEG EHD - "TR-POWERHIGH" polyurethane wheels, swivel top plate bracket type "EEG EHD"
Bill of material
588067
Code
Wheel diameter
mm
Wheel width
Overall height
mm
Top plate outer dimensions
250x200 mm
Hole spacing
210x160 mm
Hole width
19 mm
Offset
mm
Load capacity - 4 km/h
daN
Load capacity - 6 km/h
daN
Weight
kg
미리보기
3D
치수도
2D
CAD모델 다운로드