??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Tellurerota
Description
58 SF EEG EHD - "TR-POWERHIGH" polyurethane wheels, swivel top plate bracket type "EEG EHD"
Bill of material
588167
Code
Wheel diameter
mm
Wheel width
Overall height
mm
Top plate outer dimensions
250x200 mm
Hole spacing
210x160 mm
Hole width
19 mm
Load capacity - 4 km/h
daN
Load capacity - 6 km/h
daN
Weight
kg
Previews
3D
Dimension
2D
Download CAD models