??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5794173-4
Bill of material
5794173-4
Part Number
5794173-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5794173-4
TE Internal Description
AMP DUACPL 03P HDR ASSY RA
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
3
PCB Mount Orientation
Right Angle
Number of Power Positions
0
Number of Signal Positions
6
Number of Rows
2
Operating Voltage
600 VAC
Contact Current Rating Max
9 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Tin over Nickel
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Signal Contact Base Material
Brass
Contact Termination Area Plating Thickness
3.81 - 8.89 um [ 150 - 350 uin ]
Termination Post & Tail Length
3.48 mm [ .137 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Flange wMounting Holes
PCB Mount Retention
Without
Connector Mounting Type
Board Mount
Centerline
4.2 mm [ .165 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
White
Housing Material
PBT GF
Row-to-Row Spacing
5.5 mm [ .216 in ]
PCB Thickness
1.6 mm [ .063 in ] Recommended
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Package
Packaging Quantity
50
Position Locations Omitted
None
Previews
3D
2D
Download CAD models