??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
564HD-CANT
Bill of material
564HD-CANT
ORDERNO
564HD-CANT
abc
-1.659
bracket offset
7
bracket spacing
72
bracket top offset
6.62499999999996
bracket width
3
category
Generic Models
cost
0
default elevation
0
floor mount
1
grabrail spacing
20
height
140
massunit
1
no. of bracket
2
no. of rung
13
parapet thickness
17.2496412790146
parttype
Normal
rung spacing
12
siderail height
188
standard width
24
version
2021
xyz
189.659
y
0
z
188
Previews
3D
2D
Download CAD models