??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5645522-1
Bill of material
5645522-1
Part Number
5645522-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5645522-1
TE Internal Description
MSS, SER 4, WSEAL,SN-SN,STRIP
Connector System
Cable-to-Board
Sealable
Yes
Connector & Contact Terminates To
Printed Circuit Board
Contact Current Rating Max
6.5 A
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Termination Method to Wire & Cable
Solder
Socket Length
6.6 mm [ .26 in ]
Hole Size
1.8 mm [ .071 in ] Recommended
Mating Pin Diameter Range
.86 - 1.04 mm [ .034 - .041 in ]
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Solder Process Feature
Anti-Flux
Circuit Application
Power & Signal
Previews
3D
2D
Descarga de modelos CAD