??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
5644 - WN TLB GUN DRILL
Bill of material
5644 20.000
Item ID
5644 20.000
Item Description
TIEFLOCHBOHRER
Item Name
EINLIPPEN-TLB EB800 MIT WPL TIN 30XD HB
Company Code
GG
Standard Number
WN TLB
Treatment
BVB
Cutting Diameter min
20
Connection Type, Machine Side
ZYL
Connection Size, Machine Side
320
Connection Execution, Machine Side
1
Connection Kind, Machine Side
5
Connection Form, Machine Side
10
Usable Length
600 mm
Protruding Length
652 mm
Overall Length
712 mm
Flute Length
640 mm
Function Length
674.200 mm
Connection Diameter, Machine Side
32 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Effective Flute Count
1
Standard of Characteristics
DIN4000-86
Weight
0.001 kg
Point Angle, Step Included Angle
160 Grad
Cutting Direction
R
Point Length
1.800 mm
Shank Length
60 mm
Coolant Exit Style Code
4
Tool Style Code
1
Connection Code, Machine Side
ZYL03201015h$06
Connection Code, Machine Side ISO 13399
ZYL10G3200h$06
Previews
3D
Dimension
2D
Download CAD models