??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Gühring
Description
5632 - WN TLB SC GUN DRILL
Bill of material
5632 1.590
Item ID
Item Description
VHM TIEFLOCHBOHRER
Item Name
Company Code
GG
Cutting Tool Material, Manufacturer Naming
VHM
Standard Number
WN TLB
Treatment
BVB
Cutting Diameter min
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Protruding Length
mm
Usable Length
mm
Overall Length
mm
Flute Length
45 mm
Function Length
mm
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Number of Cutting Edges
1
Weight
kg
Standard of Characteristics
DIN4000-81
Point Angle, Step Included Angle
100 Grad
Cutting Direction
R
Cutting Tool Material
HC-K/P
Coating
SUPER A-BESCHICHTET
Point Length
mm
Shank Length
mm
Helix Direction
N
Coolant Exit Style Code
4
Tool Style Code
12
Connection Code, Machine Side
Connection Code, Machine Side ISO 13399
Previews
3D
Dimension
2D
Download CAD models