??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5606124 - RAD-CAB-PFP240-10
Bill of material
PHOENIX CONTACT 5606124
Product number of the Manufacturer
5606124
Short Description
Antenna cable
Long Description
Antenna cable, outside diameter: 6 mm (0.24 in.), inner conductor: solid, attenuation: 1.0 / 1.5 / 2.1 dB at 0.9 / 2.4 / 5.8 GHz, connection: 2x N (male), cable length: 3 m (10 ft.)
Manufacturer Type Description
RAD-CAB-PFP240-10
Preview
International product number
4046356685399
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
67
color
Black
cable type
PFP-240
Length
3 m
type of connection (1)
N (male)
screening effectiveness
1 dB
type of connector connection 1
N (male)
impedance
50 Ω
Use for product
Antenna cable
type of connection (1)
Plug
GTIN
4046356685399
Manufacturer product designation
Antenna cable
Manufacturer product description
Antenna cable, outside diameter: 6 mm (0.24 in.), inner conductor: solid, attenuation: 1.0 / 1.5 / 2.1 dB at 0.9 / 2.4 / 5.8 GHz, connection: 2x N (male), cable length: 3 m (10 ft.)
Product type
RAD-CAB-PFP240-10
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85442000
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part