??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5603257 - UM-DELTAV/D/SI/BFI/TP
Bill of material
PHOENIX CONTACT 5603257
Product number of the Manufacturer
5603257
Short Description
Passive module
Long Description
Fuse module, connection 1: Screw connection, connection 2: IDC/FLK pin strip 1x 16-position, number of channels: 8
Manufacturer Type Description
UM-DELTAV/D/SI/BFI/TP
Preview
International product number
4017918955014
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
58
width
61 mm
height
126 mm
rated voltage
24 V
rated current
0.050 A
Application standards
IEC 60664, DIN EN 50178
net weight
0.209 kg
depth
71 mm
Pole number
16
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918955014
Manufacturer product designation
Passive module
Manufacturer product description
Fuse module with shield connection terminals and fuse failure display (for digital cards of the Delta V control system)
Product type
UM-DELTAV/D/SI/BFI/TP
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
US
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part