??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5600461 - EM-DUO 120/15
Bill of material
PHOENIX CONTACT 5600461
Product number of the Manufacturer
5600461
Short Description
Socket
Long Description
Socket, Screw connection, ivory, 125 V AC, 15 A, -20 °C, 60 °C, UL 508
Manufacturer Type Description
EM-DUO 120/15
Preview
International product number
4017918929930
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP20
rated voltage
125 V
Rated current [In] for the power loss specification
15 A
rated current
15 A
net weight
0.203 kg
Flap cover present
No
Installation depth
49 mm
child-protection present
No
control lamp present
No
Number of sockets
1
GTIN
4017918929930
Manufacturer product designation
Socket
Manufacturer product description
Rail-mounted dual power outlet with two 120 V AC/15 A receptacles for 35 mm DIN rail per EN 60715. For enhanced safety, the grounding pin is located at the top to prevent shorting between the hot and neutral blades. Housing color: ivory. National version: USA. Connection type: screw.
Product type
EM-DUO 120/15
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
预览
3D
2D
下载CAD模型