??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hammer Caster
Description
559P-N
Bill of material
559P-N 38
Order Number
Diameter of wheel
mm
Width of wheel
21 mm
Width of boss
24 mm
Diameter of Hole
10.2 mm
Previews
3D
Dimension
2D
Download CAD models