??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Gühring
Description
5585 - DIN6527L "FIRE" SC END MILL
Bill of material
5585 4.000
Item ID
Item Description
FIRE-VHM SCHAFTFRA,
Item Name
VH SL-FIRE LANGL,FRA M.VOLLRAD.DIN6527
Company Code
GG
Cutting Tool Material, Manufacturer Naming
VHM
Standard Number
DIN6527L
Standard Code Letter
A
Treatment
FEC
Cutting Diameter
mm
Cuttingedge Length, max.
mm
Protruding Length
mm
Overall Length
mm
Function Length
mm
Shank Length
mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Standard of Characteristics
DIN4000-82
Cutting Direction
R
Effective Cutting Edge Count, Peripherally
2
Effective Cutting Edge Count, Frontally
2
Section Radius
mm
Cutting Tool Material
HC-K/P
Coolant Entrance Style Code
0
Coolant Exit Style Code
0
Coating
FIRE
Axial Rake Angle
30 Grad
Helix Direction
R
Helix Angle
30 Grad
Tool Execution
H
Weight
kg
Data Chip
0
Tool Style Code
6
Connection Code, Machine Side
Connection Code, Machine Side ISO 13399
Previews
3D
Dimension
2D
Download CAD models