??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
556882-7
Bill of material
556882-7
Part Number
556882-7
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
556882-7
TE Internal Description
RCPT ASY,RA,AMPINRGY WTB,7POS
Product Type
Connector Assembly
Housing Type
Receptacle
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
7
PCB Mount Orientation
Right Angle
Number of Rows
1
Operating Voltage
600 VAC
Contact Base Material
Copper Alloy
Contact Shape & Form
Dual Beam
Contact Current Rating Max
35 A
Contact Type
Pin, Socket
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
3.81 um [ 150 uin ]
Contact Termination Area Plating Thickness
2.54 um [ 100 uin ]
Contact Layout
Inline
Termination Post & Tail Length
4.9 mm [ .1929 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Wire Type
Stranded
PCB Mount Retention
Without
PCB Mount Alignment
Without
Mating Alignment
With
Mating Alignment Type
Polarization
Mating Retention
With
Mating Retention Type
Latch
Centerline
11.18 mm [ .44 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Polyphenylene Sulfide (PPS)
Wire Size
28 - 16 AWG
Wire Size
.5 - 5 mm2
Length
102.54 mm [ 4.04 in ]
Height
14.48 mm [ .5701 in ]
Width
17.53 mm [ .69 in ]
PCB Thickness
1.57 - 3.18 mm [ .062 - .125 in ] Recommended
Operating Temperature Range
0 - 105, 0 - 105 C
Operating Temperature Range
32 - 221 F
Circuit Application
Power
VDE Tested
No
CSA File Number
LR 7189
UL Rating
Recognized
AgencyStandard
CSA, UL
AgencyStandard Number
E28476
CSA Rating
Certified
Packaging Method
Box
Packaging Quantity
100
For Use With
Header
Previews
3D
2D
Download CAD models