??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5536606-1
Bill of material
5536606-1
Part Number
5536606-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5536606-1
TE Internal Description
2MM FB,PWR,HDR,ASY,008,SEQ
Product Type
Header
Housing Type
Plug
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Mating & Unmating Configuration
Make First Break Last, Sequencing
Number of Positions
8
PCB Mount Orientation
Vertical
Number of Power Positions
8
Number of Signal Positions
0
Number of Rows
4
Board-to-Board Configuration
Right Angle
Interface Type
Futurebus+
Operating Voltage
30 VAC
Operating Voltage
30 VDC
Contact Base Material
Phosphor Bronze
Contact Current Rating Max
3, 5 A
Contact Retention Within Housing
With
Contact Type
Pin
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Contact Termination Area Plating Thickness
3.81 - 8.89 um [ 150 - 350 uin ]
Contact Termination Area Plating Finish
Matte
Contact Layout
Matrix
Termination Post & Tail Length
3.43 mm [ .135 in ]
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCB Mount Retention Type
ActionCompliant Tail
Mating Alignment Type
Polarizing Rib
Connector Mounting Type
Board Mount
Centerline
2 mm [ .079 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Natural
Housing Material
LCP (Liquid Crystal Polymer)
Row-to-Row Spacing
2 mm [ .079 in ]
Width
16 mm [ .622 in ]
Height
17 mm [ .6681 in ]
PCB Thickness
1.6 mm [ .063 in ] Recommended
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Tube
Packaging Quantity
48
For Use With
Receptacle Assembly
Previews
3D
2D
Download CAD models