??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
551
Bill of material
551 - 3
Model number
551 - 3
Force
2500 N
Force
3200 N
YIELD (F1:Fi)
14:1 N
Stroke
23 mm
Weight
530 g
A
60 mm
B
55.5 mm
E
25.5 mm
F
32,5 - 41 mm
G
28 mm
H
51 mm
H2
187 mm
J
12 mm
K
M8 mm
L
231 mm
L3MIN
24 mm
L3MAX
58 mm
M
Ø6 mm
N
7 x 11,5 mm
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/551.pdf
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/551.pdf
Previews
3D
Dimension
2D
Download CAD models