??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
5495 - WN PCD MILLING CUTTER
Bill of material
5495 20.000
Item ID
5495 20.000
Item Description
PKD FRAESER
Item Name
PKD BOHRNUTENFRÄSER KI 3S WN R ZYL
Company Code
GG
Cutting Tool Material, Manufacturer Naming
PKD
Standard Number
WN
Treatment
FNB
Cutting Diameter
20 mm
Cuttingedge Length, max.
12 mm
Protruding Length
50 mm
Overall Length
100 mm
Function Length
100 mm
Neck Diameter
19 mm
Shank Length
50 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
200
Connection Diameter, Machine Side
20 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Standard of Characteristics
DIN4000-82
Cutting Direction
R
Effective Cutting Edge Count, Peripherally
3
Effective Cutting Edge Count, Frontally
3
Corner Radius
0.100 mm
Cutting Tool Material
DP
Coolant Entrance Style Code
4
Coolant Exit Style Code
4
Coating
OHNE
Axial Rake Angle
4 Grad
Helix Direction
R
Helix Angle
4 Grad
Tool Execution
B
Weight
0.400 kg
Data Chip
0
Tool Style Code
2
Connection Code, Machine Side
ZYL02000135
Connection Code, Machine Side ISO 13399
ZYL01G2000h$06
Previews
3D
Dimension
2D
Download CAD models