??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollenbau
Description
542 P - Chair Castor
Bill of material
542 11x22 50 P
Article-number
542 11x22 50 P
Wheel-Ø A x width B
52x8+8 mm
Load capacity
40 kg
Overall height H
62 mm
Bolt
11x22 mm
Swivel radius
46 mm
Wheel bearing
Nylon plain bearing
Previews
3D
Dimension
2D
Download CAD models