??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollenbau
Description
542 M10 PU - Chair Castor
Bill of material
542 M10 50 PU
Article-number
542 M10 50 PU
Wheel-Ø A x width B
52x8+8 mm
Load capacity
40 kg
Overall height H
62 mm
Thread
M10x15 mm
Swivel radius
46 mm
Wheel bearing
Nylon plain bearing
Previews
3D
Dimension
2D
Download CAD models