??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Rollenbau
Description
542 M10 P - Chair Castor
Bill of material
542 M10 50 P
Article-number
542 M10 50 P
Wheel-Ø A x width B
52x8+8 mm
Load capacity
40 kg
Overall height H
62 mm
Thread
M10x15 mm
Swivel radius
46 mm
Wheel bearing
Nylon plain bearing
Previews
3D
Wymiar
2D
Pobierz modele CAD