??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5415634-2
Bill of material
5415634-2
Part Number
5415634-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5415634-2
TE Internal Description
RTANG BNC PCB JACK - LOW PRO
RF Interface
BNC
RF Connector Style
Jack
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
PCB Mount Orientation
Right Angle
Number of Coaxial Contacts
1
Impedance
75 Ohm
Body Material
Polyester, PBT
Body Material Finish
Plated
Body Plating Material
Nickel
Body Insulation
Without
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Phosphor Bronze
RF Connector Center Contact Plating Thickness
30 uin
Termination Method to Printed Circuit Board
Through Hole - Solder
Termination Post & Tail Length
4.11 mm [ .162 in ]
PCB Mount Retention Type
Hold-Down Post
Panel Mount Feature Type
Lockwasher and Nut
PCB Mount Retention
With
RF Connector Coupling Mechanism
Bayonet
Connector Mounting Type
Panel
Detent
With
Panel Attachment Style
Rear Mount
Housing Color
White
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
Height Above PC Board
13.18 mm [ .519 in ]
Mounting Post Length
3.48 mm [ .137 in ]
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Operating Frequency
2 GHz
Packaging Method
Tube
Dielectric Material
Polymethylpentene
Additional Features
Hardware Included
Comment
If an Insulating Bushing is required, see Part Number 330620.
Grade
Economy
Previews
3D
2D
Download CAD models