??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5415456-1
Bill of material
5415456-1
Part Number
5415456-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5415456-1
TE Internal Description
JACK,PCB,PIN,BNC,75 OHM
RF Interface
BNC
RF Connector Style
Jack
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
PCB Mount Orientation
Vertical
Number of Coaxial Contacts
1
Impedance
75 Ohm
Body Material
Zinc
Body Plating Material
Nickel
Body Insulation
Without
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
RF Connector Center Contact Plating Thickness
1651 uin
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Termination Post & Tail Length
4.37 mm [ .172 in ]
Panel Mount Feature Type
Lockwasher and Nut
PCB Mount Retention
With
RF Connector Coupling Mechanism
Bayonet
Connector Mounting Type
Panel
RF Contact Captivation Method
Solder
Detent
With
Panel Attachment Style
Rear Mount
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
Height Above PC Board
28.77 mm [ 1.133 in ]
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Operating Frequency
4 GHz
Packaging Method
Carton
Dielectric Material
PTFE
Additional Features
Hardware Included
Comment
Screw and Jam Nut Included
Grade
Commercial
Previews
3D
2D
Download CAD models