??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5413558-3
Bill of material
5413558-3
Part Number
5413558-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5413558-3
TE Internal Description
JACK,RTANG,PCB,75 OHM BNC
RF Interface
BNC
RF Connector Style
Jack
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
PCB Mount Orientation
Right Angle
Number of Coaxial Contacts
1
Impedance
75 Ohm
Body Material
Zinc
Body Plating Material
Nickel
Body Shape
Circular
Body Insulation
Without
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
RF Connector Center Contact Plating Thickness
50 uin
Termination Method to Printed Circuit Board
Through Hole - Solder
Termination Post & Tail Length
3.33 mm [ .131 in ]
PCB Mount Retention
Without
RF Connector Coupling Mechanism
Bayonet
Connector Mounting Type
Board Mount
RF Contact Captivation Method
Mechanical
Detent
With
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
Height Above PC Board
10.97 mm [ .432 in ]
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Operating Frequency
2 GHz
Packaging Method
Carton
Dielectric Material
PTFE
Grade
Commercial
Previews
3D
2D
Download CAD models