??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hammer Caster
Description
540H
Bill of material
540H-NRB 65
Order Number
Available wheels
NRB
Diameter of wheel
Height
mm
Mounting plate
100x100 mm
Pitch of mounting hole
78x78
Diameter of mounting hole
11 mm
Offset
18 mm
Radius of turning
mm
Previews
3D
Dimension
2D
Download CAD models