??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
5400 Series - Up to 700 LBS
Bill of material
S54263-A38F-U-RB
Part Number
S54263-A38F-U-RB
Series
5400 Series
Type
Fastening
Diameter
Inch
Size
Tread Width
1 1/2 Inch
Finish
Wheel Type
Wheel Color
Bearing Type
Overall Height
3 11/16 Inch
Capacity
400 lbs.
Weight
2.09 lbs.
Brake Options
Swivel Radius
2 9/16 Inch
Seal Option
Dust Cap
Thread Guards
Previews
3D
Dimension
2D
Download CAD models