??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
532505-000
Bill of material
532505-000
Part Number
532505-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
532505-000
TE Internal Description
RBD-50-M-02
Alias #
2-1194181-5
RF Interface
BNC
RF Connector Style
Jack
Compatible with RF Cable Type
RG 141, RG 142, RG 303, RG 400, RG 58
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Nickel
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Wire & Cable
Solder
Panel Mount Feature Type
Hex Nut
Connector Mounting Type
Panel
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
Panel Thickness
3.2 mm [ .126 in ] Recommended
Shield Outside Diameter
2.1 - 5 mm [ .083 - .197 in ] Min
Dielectric Outside Diameter
3 mm [ .118 in ] Max
Conductor Outside Diameter
1.27 mm [ .05 in ]
Packaging Method
Box
Dielectric Material
PTFE
Coupling Nut Base Material
Brass
Grade
Military
Previews
3D
2D
Download CAD models