??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
531-40135
Bill of material
531-40135
Part Number
531-40135
Description
RF Connector F-Type Straight PCB Plug Through Hole 75 Ohm
Body Finish
Tin
Body Material
Brass
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
1
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Tin
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
PCB - Through Hole
Size Category
Miniature
Previews
3D
2D
Download CAD models