??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
531-40131
Bill of material
531-40131
Part Number
531-40131
Description
RF Connector G-Type Straight Receptacle Jack Round Post Thread-in 75 Ohm
Body Finish
Tin
Body Material
Brass
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Thread-in
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
1
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
Round Post
Post Length
0.400 Inches (10.16 mm)
Size Category
Miniature
Previews
3D
2D
Download CAD models