??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
531-40088
Bill of material
531-40088
Part Number
531-40088
Description
RF Connector G-Type Straight Crimp Plug RG-179 Belden 179DT Bulkhead Front Mount 75 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
S
Cable Type
RG-161,RG-179,RG-187,Belden 179DT,Belden 1520A,Belden 1521A,Belden 1522A,Belden 9221
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Mounting Feature
Bulkhead - Front Mount
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
3
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Tin
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-Pull
Mating Cycles
100
Termination Style
Cable - Crimp
Assembly Tool
CTL-2
Size Category
Miniature
Previews
3D
2D
Download CAD models