??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
531-40047-3
Bill of material
531-40047-3
Part Number
531-40047-3
Description
RF Connector F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
Body Finish
Tin
Body Material
Zinc Diecast
Impedance
75
Insulator Material
TPX
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
3
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Tin
Contact Material
Beryllium Copper
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
100
Termination Style
PCB - Through Hole
Size Category
Miniature
Previews
3D
2D
Download CAD models