527461271
Molex
FFC/FPC Connectors
0.50mm
Easy-On
Powered by
CAD模型選擇
{molex/ffc_fpc_connectors/0_50mm/easy_on/52746.prj},{NB=527461271},{SHA256=WnkcBDTqlNF0k9LO6yGgmIRxq21aOHx0byQ2/VCx7do=},{INAME=00019__527461271},{PN=527461271},{DESC=Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 12 Circuits, Gold Plating},{AT=Slider},{CIRCUITS=12},{CP=Bottom},{CURRENT=0.5},{ORIENTATION=Right Angle},{MATERIAL=Gold}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Molex
Description
52746
Bill of material
527461271
Part Number
527461271
527461271
Description
Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 12 Circuits, Gold Plating
Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 12 Circuits, Gold Plating
Actuator Type
Slider
Circuits
12
12
Contact Position
Bottom
Maximum Current
0.5
A
Orientation
Right Angle
Material - Plating Mating
Gold
Previews
3D
2D
下載CAD模型
生成CAD模型