??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
5263
Bill of material
8701039
Part Number
8701039
Description
2.50mm Pitch, Mini-SPOX Female Crimp Terminal, 22-28 AWG, Reel
Maximum Current
N/A A
Material - Plating Mating
Tin
Plating min - Mating
0.889 µm
Wire Size
22, 24, 26, 28 AWG
Previews
3D
2D
Download CAD models