??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5223961-8
Bill of material
5223961-8
Part Number
5223961-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5223961-8
TE Internal Description
UNV,PWR,MDL.HDR,R-PEGS
Product Type
Header
Housing Type
Plug
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
3
PCB Mount Orientation
Right Angle
Number of Power Positions
3
Number of Signal Positions
1
Board-to-Board Configuration
Right Angle
Interface Type
2mm HM
Operating Voltage
250 VAC
Operating Voltage
48 VDC
Contact Base Material
Phosphor Bronze
Contact Current Rating Max
10 A
Contact Retention Within Housing
With
Contact Type
Blade
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Noble Metal
Contact Mating Area Plating Material Thickness
1.27 um [ 50 - 50 uin ]
Contact Termination Area Plating Thickness
3.81 - 5.08 um [ 150 - 200 uin ]
Termination Post & Tail Length
3.43 mm [ .135 in ]
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Connector Mounting Type
Board Mount
Centerline
3 mm [ .118 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Red
Housing Material
Polyester GF
PCB Thickness
1.6 mm [ .063 in ] Recommended
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Box & Tube, Tube
Previews
3D
2D
Download CAD models