??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
HAWLE
Description
519-00 - Above ground hydrant of stainless steel with predetermined breaking point
Bill of material
5190801252
Item Number
LOD Level
Connection
Nominal Diameter
mm
Max. operating pressure
16 bar
RD
m
D
32 mm
E
63 mm
A-outlet
B-outlet
C-outlet
H
mm
H1
1000 mm
H2
800 mm
H3
mm
H5
408 mm
L
mm
L1
310.1 mm
B
mm
B1
274 mm
Weight
kg
Materials
Hydrant head: saltwater proof aluminium alloy provided with UV resistant coating; Standpipe: thick-walled stainless steel tube with a Hawle epoxy powder coated up to the pre-determined breaking point; Valve rod/spindle: stainless steel; Valve body: stainless steel
Medium
Potable water
Notice
Notice 1: Hydrant head possible in any desired RAL colour price on request; Notice 2: Pressure indication at hydrant head possible against surcharge on request
Notice
Product Link
Link
Previews
3D
2D
Download CAD models