??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
51700, 517020, 51740, 51760 - PwrBlade® Cable Connectors
Bill of material
51703-10000001AALF
Part Number
51703-10000001AALF
Series
PwrBlade
Connector Type
Orientation
Number of Left End Power Contacts
Number of Signal Contacts
Number of Right End Power Contacts
Tail Options
Retention to PCB
Plating
Plating PCB Interface
LF - 2.00 micron Sn
Dim A
22.86 mm
Dim B
15.24 mm
Dim C
13.97 mm
Dim D
9.53 mm
Dim E
11.43 mm
Note
Overall length OK
Previews
3D
Dimension
2D
Download CAD models