??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Tecnorm
Description
5170. Guide rail with 2 sliding surfaces - Slide elements
Bill of material
5170.60.200.30
Order number
PDF Info
Online PDF
Width b1
60 mm
Overall length L1
mm
Height
mm
Length L2
25 mm
Length L3
mm
Length L4
mm
Width b2
30 mm
Diameter
13.5 mm
Diameter
20 mm
Height
13 mm
Cylinder screw
M12
Number of screws
Material
Bronze with solid lubricant, maintenance
Hardness
HB10: 190 - 220
Previews
3D
Dimension
2D
Download CAD models