??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
5167A - LabAmp quasistatisch 4/8-Kanal LV
Bill of material
KISTLER Typ 5167A40 . . .
Type
5167A
Channel
Connection
Operating temperature range
0...60 °C
Storage temperature range
-10...70
Rel. humidity, not condensing
≤90 %
Degree of protection (EN 60529)
IP20
Outer dimensions incl. feet and connectors (WxHxD)
≈218x50x223 mm
Weight
1.2 kg
Material numbers
000000000018032246
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D
Download CAD models